SLLSEO9D March 2016 – October 2024 SN65DPHY440SS , SN75DPHY440SS
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |
---|---|---|---|---|---|---|
I2C (ERC (SDA), EQ (SCL)) | ||||||
F(SCL) | I2C Clock Frequency | 100 | kHz | |||
tF_I2C | Fall time of both SDA and SCL signals | Load of 350 pF with 2-K pullup resistor. Measure at 30% - 70% | 300 | ns | ||
tR_I2C | Rise Time of both SDA and SCL signals | 1000 | ns | |||
DPHY LINK | ||||||
F(BR) | Bit Rate | 1.5 | Gbps | |||
F(HSCLK) | HS Clock Input range | 100 | 750 | MHz | ||
F(DESKEW) | Automatic Deskew range | 220 | 750 | MHz | ||
MIPI DPHY HS Receiver Interface (DA0P/N, DA1P/N, DA2P/N, DA3P/N, DACP/N) | ||||||
∆V(CMRX_HF) | Common-mode Interface beyond 450 MHz | 100 | mV | |||
∆V(CMRX_LF) | Common-mode interference 50 MHz – 450 MHz | –50 | 50 | mV | ||
MIPI DPHY HS Transmitter Interface (DB0P/N, DB1P/N, DB2P/N, DB3P/N, DBCP/N) | ||||||
∆V(CMRX_HF) | Common-level variations above 450 MHz | 5 | mVrms | |||
∆V(CMRX_LF) | Common-level variation between 50 MHz – 450 MHz. | 25 | mVpeak | |||
tR and tF | 20% - 80% rise time and fall time | Datarate ≤ 1 Gbps | 0.3 | UI | ||
Datarate > 1 Gbps | 0.35 | UI | ||||
100 | ps | |||||
MIPI DPHY LP Receiver Interface (DA0P/N, DA1P/N, DA2P/N, DA3P/N, DACP/N, DB0P/N) | ||||||
eSPIKE | Input Pulse rejection | 300 | V ps | |||
tMIN(RX) | Minimum pulse width response | 20 | ns | |||
V(INT) | Peak interference amplitude | 200 | mv | |||
F(INT) | Interference Frequency | 450 | Mhz | |||
t(LP-PULSE-RX) | Pulse Width of the XOR of DAxP and DAxN | First LP XOR clock pulse after Stop state or last pulse before Stop state. | 42 | ns | ||
All other pulses. | 22 | ns | ||||
MIPI DPHY LP Transmitter Interface (DB0P/N, DB1P/N, DB2P/N, DB3P/N, DBCP/N, DA0P/N) | ||||||
tREOT | 30% - 85% rise time and fall time | Measured at end of HS transmission. | 35 | ns | ||
t(LP-PULSE-TX) | Pulse Width of the LP XOR clock | First LP XOR clock pulse after Stop state or last pulse before Stop state | 40 | ns | ||
All other pulses | 20 | ns | ||||
t(LP-PER-TX) | Period of the LP XOR clock | 90 | ns | |||
δV/δtsr | Slew Rate at CLOAD = 70 pF | 150 | mV/ns | |||
Slew Rate at CLOAD = 0 pF Falling edge only | 30 | mV/ns | ||||
Slew Rate at CLOAD = 0 pF Rising edge only | 30 | mV/ns | ||||
CLOAD | Load Capacitance | 70 | pF |