SLLSEW7A December 2016 – June 2018 SN65DSI83-Q1
PRODUCTION DATA.
The SN65DSI83-Q1 device processes DSI packets and produces video data driven to the LVDS interface in an industry standard format. Single-Link LVDS is supported by the SN65DSI83-Q1 device. During conditions such as the default condition, and some video synchronization periods, where no video stream data is passing from the DSI input to the LVDS output, the SN65DSI83-Q1 device transmits zero value pixel data on the LVDS outputs while maintaining transmission of the vertical sync and horizontal sync status.
Figure 9 illustrates a Single-Link LVDS 18-bpp application.
Figure 10 illustrates a Single-Link 24-bpp application using Format 2, controlled by CHA_24BPP_FORMAT1 (CSR 0×18.1). In data Format 2, the two MSB per color are transferred on the Y3P/N LVDS lane.
Figure 11 illustrates a 24-bpp Single-Link application using Format 1. In data Format 1, the two LSB per color are transferred on the Y3P/N LVDS lane.
Figure 12 illustrates a Single-Link LVDS application where 24-bpp data is received from DSI and converted to
18 bpp data for transmission to an 18-bpp panel. This application is configured by setting CHA_24BPP_FORMAT1 (CSR 0×18.1) to 1 and CHA_24BPP_MODE (CSR 0×18.3) to 0. In this configuration, the SN65DSI83-Q1 device does not transmit the 2 LSB per color since the Y3P and Y3N LVDS lane is disabled.
NOTE
Figure 9, Figure 10, Figure 11, and Figure 12 only illustrate a few example applications for the SN65DSI83-Q1 device. Other applications are also supported.