SLLSEW7A December 2016 – June 2018 SN65DSI83-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | VCC power supply | 1.65 | 1.8 | 1.95 | V |
VPSN | Supply noise on any VCC pin | ƒ(noise) > 1 MHz | 0.05 | V | |
V(DSI) | DSI input pin voltage | –50 | 1350 | mV | |
ƒ(I2C) | Local I2C input frequency | 400 | kHz | ||
ƒHS(CLK) | DSI high-speed (HS) clock input frequency | 40 | 500 | MHz | |
tsu | DSI HS data to clock setup time; see Figure 1 | 0.15 | UI(1) | ||
th | DSI HS data to clock hold time; see Figure 1 | 0.15 | UI(1) | ||
ZOD(LVDS) | LVDS output differential impedance | 90 | 132 | Ω | |
TC | Case temperature | 92.2 | °C |