SLLSEW9A December 2016 ā June 2018 SN65DSI84-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PLL_EN | ||||||
R | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | Reserved | R | Reserved | |
0 | PLL_EN | R/W | 0 | When this bit is set, the PLL is enabled with the settings programmed into CSR 0x0A and CSR 0x0B. The PLL should be disabled before changing any of the settings in CSR 0x0A and CSR 0x0B. The input clock source must be active and stable before the PLL is enabled.
0 – PLL disabled (default) 1 – PLL enabled |