SLLSEJ4B July 2016 – June 2018 SN65DSI85-Q1
PRODUCTION DATA.
Address 0x35 is shown in Figure 52 and described in Table 41.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHB_HORIZONTAL_BACK_PORCH | |||||||
R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; W = Write only (reads return undetermined values); R/W1C = Read and Write 1 to Clear |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-0 | CHB_HORIZONTAL_BACK_PORCH | R/W | 0 | This field controls the time in pixel clocks between the end of the HSync Pulse and the start of the active video data for LVDS Channel B.
This field is only applicable when CSR 0x10.6:5 = 10. |