SLLS533F May 2002 – March 2023 SN65HVD05 , SN65HVD06 , SN65HVD07 , SN75HVD06 , SN75HVD07
PRODUCTION DATA
PACKAGE | TA ≤ 25°C POWER RATING |
DERATING FACTOR(1) ABOVE TA = 25°C | TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|
D(2) | 710 mW | 5.7 mW/°C | 455 mW | 369 mW |
D(3) | 1282 mW | 10.3 mW/°C | 821 mW | 667 mW |
P | 1000 mW | 8.0 m W/°C | 640 mW | 520 mW |