Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN65HVD0x, SN75HVD0x High Output RS-485 Transceivers
1 Features
- Minimum differential output voltage of 2.5 V Into
a 54-Ω load
- Open-circuit, short-circuit, and idle-bus
failsafe receiver
- 1/8th Unit-load option available (Up
to 256 nodes on the bus)
- Bus-pin ESD protection exceeds 16 kV HBM
- Driver output slew rate control options
- Electrically compatible with ANSI TIA/EIA-485-A
standard
- Low-current standby mode: 1 µA typical
- Glitch-free power-up and power-down
protection for hot-plugging applications - Pin compatible with industry standard
SN75176
2 Applications
- Data transmission over long or lossy lines or
electrically noisy environments
- Profibus line interface
- Industrial process control networks
- Point-of-sale (POS) networks
- Electric utility metering
- Building automation
- Digital motor control