SLLS533F May   2002  – March 2023 SN65HVD05 , SN65HVD06 , SN65HVD07 , SN75HVD05 , SN75HVD06 , SN75HVD07

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Package Dissipation Ratings
    5. 5.5 Driver Electrical Characteristics
    6. 5.6 Driver Switching Characteristics
    7. 5.7 Receiver Electrical Characteristics
    8. 5.8 Receiver Switching Characteristics
    9. 5.9 Typical Characteristics
      1.      Parameter Measurement Information
  6. Function Tables
    1. 6.1 Receiver Failsafe
  7. Equivalent Input and Output Schematic Diagrams
  8. Application and Implementation
    1.     Typical Application
  9. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

MIN NOM MAX UNIT
Supply voltage, VCC 4.5 5.5 V
Voltage at any bus terminal (separately or common mode) VI or VIC –7(1) 12 V
High-level input voltage, VIH D, DE, RE 2 V
Low-level input voltage, VIL D, DE, RE 0.8 V
Differential input voltage, VID (see Figure 6-7) –12 12 V
High-level output current, IOH Driver –100 mA
Receiver –8
Low-level output current, IOL Driver 100 mA
Receiver 8
Operating free-air temperature, TA SN65HVD05 –40 85 °C
SN65HVD06
SN65HVD07
SN75HVD05 0 70 °C
SN75HVD06
SN75HVD07
The algebraic convention, in which the least positive (most negative) limit is designated as minimum is used in this data sheet.