SLLS888B June 2008 – October 2016 SN65HVD1050A-Q1
PRODUCTION DATA.
The SN65HVD1050A-Q1 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is qualified for use in automotive applications.
As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65HVD1050A-Q1 | SOIC (8) | 4.90 mm × 3.91 mm |