SLLS934F November 2008 – November 2015 SN65HVD11-HT
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, PDIP |
HKQ | ||
A | 6 | 6 | Bus input/output | Driver output or receiver input (complementary to B) |
B | 7 | 7 | Bus input/output | Driver output or receiver input (complementary to A) |
D | 4 | 4 | Digital input | Driver data input |
DE | 3 | 3 | Digital input | Active-high driver enable |
GND | 5 | 5 | Reference potential | Local device ground |
R | 1 | 1 | Digital output | Receive data output |
RE | 2 | 2 | Digital input | Active-low receiver enable |
VCC | 8 | 8 | Supply | 3-V to 3.6-V supply |
DIE THICKNESS | BACKSIDE FINISH | BACKSIDE POTENTIAL | BOND PAD METALLIZATION COMPOSITION |
---|---|---|---|
15 mils. | Silicon with backgrind | GND | Cu-Ni-Pd |
DESCRIPTION(1) | PAD NUMBER | a | b | c | d |
---|---|---|---|---|---|
R | 1 | 69.3 | 372.15 | 185.3 | 489.15 |
~RE | 2 | 388.75 | 71.5 | 503.75 | 186.5 |
DNC | 3 | 722.4 | 55.4 | 839.4 | 172.4 |
DNC | 4 | 891.4 | 55.4 | 1008.4 | 172.4 |
DE | 5 | 1174.8 | 71.5 | 1289.8 | 186.5 |
DNC | 6 | 1754.35 | 65.4 | 1869.35 | 180.4 |
DNC | 7 | 1907.35 | 65.4 | 2022.35 | 180.4 |
D | 8 | 2280.55 | 69.5 | 2395.55 | 184.5 |
DNC | 9 | 2733.5 | 371.5 | 2848.5 | 486.5 |
GND | 10 | 2691 | 1693.1 | 2808 | 1810.1 |
GND | 11 | 2535 | 1693.1 | 2652 | 1810.1 |
DNC | 12 | 2253.45 | 1685.65 | 2368.45 | 1800.65 |
A | 13 | 1961.55 | 1693.1 | 2078.55 | 1810.1 |
B | 14 | 799.55 | 1693.1 | 916.55 | 1810.1 |
DNC | 15 | 498.35 | 1681.2 | 613.35 | 1796.2 |
VCC | 16 | 244.8 | 1668.5 | 359.8 | 1783.5 |
VCC | 17 | 91.8 | 1668.5 | 206.8 | 1783.5 |