SLLSEJ8E June 2014 – April 2019 SN65HVD1470 , SN65HVD1471 , SN65HVD1473 , SN65HVD1474 , SN65HVD1476 , SN65HVD1477
PRODUCTION DATA.
When connecting a node to the bus, the distance between the transceiver inputs and the cable trunk, known as the stub, should be as short as possible. Stubs present a non-terminated piece of bus line which can introduce reflections as the length of the stub increases. As a general guideline, the electrical length, or round-trip delay, of a stub should be less than one-tenth of the rise time of the driver, thus giving a maximum physical stub length as shown in Equation 1.
where
Per Equation 1, Table 5 lists the maximum cable-stub lengths for the minimum-driver output rise-times of the SN65HVD147x full-duplex family of transceivers for a signal velocity of 78%.
DEVICE | MINIMUM DRIVER OUTPUT RISE TIME (ns) | MAXIMUM STUB LENGTH | |
---|---|---|---|
(m) | (ft) | ||
SN65HVD1470 | 100 | 2.34 | 7.7 |
SN65HVD1471 | 100 | 2.34 | 7.7 |
SN65HVD1473 | 4 | 0.1 | 0.3 |
SN65HVD1474 | 4 | 0.1 | 0.3 |
SN65HVD1476 | 2 | 0.05 | 0.15 |
SN65HVD1477 | 2 | 0.05 | 0.15 |