SLLSEJ8E June 2014 – April 2019 SN65HVD1470 , SN65HVD1471 , SN65HVD1473 , SN65HVD1474 , SN65HVD1476 , SN65HVD1477
PRODUCTION DATA.
The SN65HVD147x family of full-duplex transceivers feature the highest ESD protection in the RS-485 portfolio, supporting ±16-kV IEC61000-4-2 contact discharge and > ±30-kV HBM ESD protection. These RS-485 transceivers have robust 3.3-V drivers and receivers and are offered in a standard SOIC package as well as in a small-footprint MSOP package. The large receiver hysteresis of the SN65HVD147x devices provides immunity to conducted differential noise and the wide operating temperature enables reliability in harsh operating environments.
These devices each combine a differential driver and a differential receiver, which operate from a single 3.3-V power supply. Each driver and receiver has separate input and output pins for full-duplex bus communication designs. These devices all feature a wide common-mode voltage range which makes the devices suitable for multi-point applications over long cable runs.
The SN65HVD1471, SN65HVD1474, and SN65HVD1477 devices are fully enabled with no external enabling pins.
The SN65HVD1470, SN65HVD1473, and SN65HVD1476 devices have active-high driver enables and active-low receiver enables. A low, less than 5-µA standby current can be achieved by disabling both the driver and receiver.
These devices are characterized from –40°C to 125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65HVD1471
SN65HVD1474 SN65HVD1477 |
MSOP (8) | 3.00 mm × 3.00 mm |
SOIC (8) | 4.90 mm × 3.91 mm | |
SN65HVD1470
SN65HVD1473 SN65HVD1476 |
MSOP (10) | 3.00 mm × 3.00 mm |
SOIC (14) | 8.65 mm × 3.91 mm |
Changes from D Revision (October 2014) to E Revision
Changes from C Revision (August 2014) to D Revision
Changes from B Revision (July 2014) to C Revision
Changes from A Revision (June 2014) to B Revision
Changes from * Revision (May 2014) to A Revision
PART NUMBER(1) | SIGNALING RATE | DUPLEX | ENABLES | PACKAGE | NODES |
---|---|---|---|---|---|
SN65HVD1470 | up to 400 kbps | Full | DE, RE | SOIC-14
MSOP-10 |
256 |
SN65HVD1471 | up to 400 kbps | Full | None | SOIC-8
MSOP-8 |
256 |
SN65HVD1473 | up to 20 Mbps | Full | DE, RE | SOIC-14
MSOP-10 |
256 |
SN65HVD1474 | up to 20 Mbps | Full | None | SOIC-8
MSOP-8 |
256 |
SN65HVD1476 | up to 50 Mbps | Full | DE, RE | SOIC-14
MSOP-10 |
96 |
SN65HVD1477 | up to 50 Mbps | Full | None | SOIC-8
MSOP-8 |
96 |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCC | 1 | Supply | 3-V to 3.6-V supply |
R | 2 | Digital output | Receive data output |
D | 3 | Digital input | Driver data input |
GND | 4 | Reference potential | Local device ground |
Y | 5 | Bus output | Digital bus output, Y (Complementary to Z) |
Z | 6 | Bus output | Digital bus output, Z (Complementary to Y) |
B | 7 | Bus input | Digital bus input, B (Complementary to A) |
A | 8 | Bus input | Digital bus input, A (Complementary to B) |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
NC | 1 | No connect | Not connected |
8 | |||
R | 2 | Digital output | Receive data output |
RE | 3 | Digital input | Receive enable Low |
DE | 4 | Digital input | Driver enable High |
D | 5 | Digital input | Driver data input |
GND | 6(1) | Reference potential | Local device ground |
7(1) | |||
Y | 9 | Bus output | Digital bus output, Y (Complementary to Z) |
Z | 10 | Bus output | Digital bus output, Z (Complementary to Y) |
B | 11 | Bus input | Digital bus input, B (Complementary to A) |
A | 12 | Bus input | Digital bus input, A (Complementary to B) |
VCC | 13(2) | Supply | 3-V to 3.6-V supply |
14(2) |