SLLSEJ8E June 2014 – April 2019 SN65HVD1470 , SN65HVD1471 , SN65HVD1473 , SN65HVD1474 , SN65HVD1476 , SN65HVD1477
PRODUCTION DATA.
IEC 61000-4-2 ESD (Contact Discharge), bus pins and GND | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
VCC | Supply voltage (1) | 3 | 3.3 | 3.6 | V | |
VI | Input voltage at any bus pin (separately or common mode) (2) | –7 | 12 | V | ||
VIH | High-level input voltage (Driver, driver enable, and receiver enable inputs) | 2 | VCC | V | ||
VIL | Low-level input voltage (Driver, driver enable, and receiver enable inputs) | 0 | 0.8 | V | ||
VID | Differential input voltage | –12 | 12 | V | ||
IO | Output current, Driver | –60 | 60 | mA | ||
IO | Output current, Receiver | –8 | 8 | mA | ||
RL | Differential load resistance | 54 | 60 | Ω | ||
CL | Differential load capacitance | 50 | pF | |||
1/tUI | Signaling rate | HVD1470, HVD1471 | 400 | kbps | ||
HVD1473, HVD1474 | 20 | Mbps | ||||
HVD1476, HVD1477 | 50 | |||||
TA(3) | Operating free-air temperature (See the Application and Implementation for thermal information) | –40 | 125 | °C | ||
TJ | Junction Temperature | –40 | 150 | °C |