SLLSEJ8E June 2014 – April 2019 SN65HVD1470 , SN65HVD1471 , SN65HVD1473 , SN65HVD1474 , SN65HVD1476 , SN65HVD1477
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|---|
PD | Power Dissipation
driver and receiver enabled, VCC = 3.6 V, TJ = 150°C 50% duty cycle square-wave signal at signaling rate:
|
Unterminated | RL = 300 Ω,
CL = 50 pF (driver) |
HVD1470, HVD1471 | 150 | mW |
HVD1473, HVD1474 | 180 | |||||
HVD1476, HVD1477 | 220 | |||||
RS-422 load | RL = 100 Ω,
CL = 50 pF (driver) |
HVD1470, HVD1471 | 190 | mW | ||
HVD1473, HVD1474 | 220 | |||||
HVD1476, HVD1477 | 250 | |||||
RS-485 load | RL = 54 Ω,
CL = 50 pF (driver) |
HVD1470, HVD1471 | 230 | mW | ||
HVD1473, HVD1474 | 255 | |||||
HVD1476, HVD1477 | 285 |