Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN65HVD178x-Q1 Fault-Protected RS-485 Transceivers With 3.3V to 5V Operation
1 Features
- Qualified for automotive
applications
- AEC-Q100 Qualified with the
following results
- Device temperature grade
1:
–40°C to 125°C Ambient Operating
Temperature Range
- Device HBM ESD
classification level H2
- Device CDM ESG
classification level C3B
- Bus-pin fault protection to:
- > ±70V ('HVD1780-Q1,
'HVD1781-Q1)
- > ±30V
('HVD1782-Q1)
- Operation with 3.3V to 5V supply
range
- ±16kV HBM protection on bus
pins
- Reduced unit load for up to 320
nodes
- Failsafe receiver for
open-circuit, short-circuit and idle-bus conditions
- Low power consumption
- Low standby supply
current, 1μA maximum
- ICC 4mA
Quiescent during operation
- Pin-compatible with
industry-standard SN75176
- Signaling rates of 115kbps,
1Mbps, and up to 10Mbps