SLLSE49E September 2010 – October 2024 SN65HVD1780-Q1 , SN65HVD1781-Q1 , SN65HVD1782-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3.15 | 5 | 5.5 | V | |
VI | Input voltage at any bus terminal (separately or common mode)(1) | –7 | 12 | V | ||
VIH | High-level input voltage (driver, driver enable, and receiver enable inputs) | 2 | VCC | V | ||
VIL | Low-level input voltage (driver, driver enable, and receiver enable inputs) | 0 | 0.8 | V | ||
VID | Differential input voltage | –12 | 12 | V | ||
IO | Output current, driver | –60 | 60 | mA | ||
Output current, receiver | –8 | 8 | mA | |||
RL | Differential load resistance | 54 | 60 | Ω | ||
CL | Differential load capacitance | 50 | pF | |||
1/tUI | Signaling rate | SN65HVD1780-Q1 | 0.115 | Mbps | ||
SN65HVD1781-Q1 | 1 | |||||
SN65HVD1782-Q1 | 10 | |||||
TA | Operating free-air temperature (See the Thermal Information table) | 5V supply | –40 | 105 | °C | |
3.3V supply | –40 | 125 | ||||
TJ | Junction Temperature | –40 | 150 | °C |