SLLS877H December 2007 – March 2017 SN65HVD1780 , SN65HVD1781 , SN65HVD1782
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
A | 6 | Bus input/output | Driver output or receiver input (complimentary to B) |
B | 7 | Bus input/output | Driver output or receiver input (complimentary to A) |
D | 4 | Digital input | Driver data input |
DE | 3 | Digital input | Driver enable high |
GND | 5 | Reference potential | Local device ground |
R | 1 | Digital output | Receive data output |
RE | 2 | Digital input | Receiver enable low |
VCC | 8 | Supply | 4.5-V to 5.5-V supply |