4 Revision History
Changes from Revision I (August 2015) to Revision J (March 2023)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
Changes from Revision H (February 2010) to Revision I (August 2015)
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
Changes from Revision G (April 2009) to Revision H (February 2010)
- Deleted 70-V from the data sheet titleGo
- Changed first Features Bullet From: Bus-Pin Fault Protection to > ±70 V To: Bus-Pin Fault Protection to: > ±70 V ('HVD1785, 86,91,92), > ±30 V ('HVD1787, 93)Go
- Changed Voltage range at A and B inputs in the ABS MAX RATINGS table, adding seperate conditions for the different devicesGo
- Changed From: Voltage input range, transient pulse, A and B, through 100 Ω To: Transient overvoltage pulse through 100 Ω per TIA-485Go
- Added the 70-V Fault-Protection sectionGo
Changes from Revision F (November 2008) to Revision G (April 2009)
- Added IOH = –400 μA conditions and values to the Receiver high-level output voltageGo
- Added Receiver enabled VCM > VCC
Go
- Added Receiver Failsafe information.Go
- Changed the Receiver Failsafe sectionGo
Changes from Revision E (July 2008) to Revision F (November 2008)
- Added to Title: With Extended Common-Mode RangeGo
- Added Receiver enabled VCM > VCC condition
and values to the Driver enabled time Go
- Added
Figure 7-4
Go
Changes from Revision D (June 2008) to Revision E (July 2008)
- Changed - Removed Product Preview labelGo
- Changed SN65HVD1792 Removed Product Preview labelGo
- Changed SN65HVD1793 Removed Product Preview labelGo
Changes from Revision C (March 2008) to Revision D (June 2008)
- Added Features Bullet: Power-Up, Power-Down Glitch-Free OperationGo
- Changed (Preview) to part number SN65HVD1791 in the Product Selection GuideGo
- Added section - APPLICATION INFORMATIONGo
- Changed Receiver disabled by default - Enable from X to OPEN. Output from OPEN to ZGo
Changes from Revision B (March 2008) to Revision C (March 2008)
- Changed Rec Op Table. Signaling rate, HVD1787, HVD1793 From: 20 Mbps max to 10 Mbps max.Go
Changes from Revision A (March 2008) to Revision B (March 2008)
- Added TA ≤ 85°C and TA ≤ 105°C conditions and values to the Receiver low-level output voltage.Go
- Changed the max value for Supply Current (quiescent) Driver and receiver disabled, From 1 μA To 5 μA.Go
Changes from Revision * (January 2008) to Revision A (March 2008)
- Changed Features Bullet From: Low Standby Supply Current, 2 μA Max To: Low Standby Supply Current, 1 μA TypGo
- Deleted columns to the PRODUCT SELECTION GUIDE for Package Options and Status.Go
- Added text: For similar features with 3.3 V supply operation...Go
- Changed the Product Selection Guide Signaling Rate for SN65HVD1787 From 20 Mbps To: 10 MbpsGo
- Changed the Product Selection Guide Signaling Rate for SN65HVD1793 From 20 Mbps To: 10 MbpsGo
- Deleted The Competitive Comparison table.Go
- Added |VOD| RS-485 with common-mode load TA ≤ 85°C and TA ≤ 105°CGo
- Changed ΔVOC From min = -0.2 mV and max 0.2 mV To: min = -100 mV and max 100 mVGo
- Changed HVD1785/1791 Driver differential output rise/fall time max
value From 2.5 μs To: 2.6 μs.Go
- Changed HVD1787/1793 Driver differential output rise/fall time max
value From 1.5 ns To: 30 ns.Go
- Changed Receiver propagation delay max value From 50 ns To: 70
ns.Go
- Changed tPLZ, tPHZ Receiver disable time From
3000 ns To 100 ns.Go
- Deleted graph DIFFERENTIAL OUTPUT VOLTAGE vs DIFFERENTIAL LOAD CURRENT.Go