SLOS346O MARCH 2001 – April 2018 SN65HVD230 , SN65HVD231 , SN65HVD232
PRODUCTION DATA.
Typical driver output waveforms from a pulse input signal with different slope control resistances are displayed in Figure 41. The top waveform show the typical differential signal when transitioning from a recessive level to a dominant level on the CAN bus with RS tied to GND through a zero ohm resistor. The second waveform shows the same signal for the condition with a 10k ohm resistor tied from RS to ground. The bottom waveform shows the typical differential signal for the case where a 100k ohm resistor is tied from the RS pin to ground.