SLOS346O MARCH 2001 – April 2018 SN65HVD230 , SN65HVD231 , SN65HVD232
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | See Table 1 | 750 | 900 | mV | |||
| VIT- | Negative-going input threshold voltage | 500 | 650 | mV | ||||
| Vhys | Hysteresis voltage (VIT+ – VIT–) | 100 | ||||||
| VOH | High-level output voltage | –6 V ≤ VID ≤ 500 mV, IO = –8 mA, See Figure 22 | 2.4 | V | ||||
| VOL | Low-level output voltage | 900 mV ≤ VID ≤ 6 V, IO = 8 mA, See Figure 22 | 0.4 | |||||
| II | Bus input current | VIH = 7 V | Other input at 0 V,
D = 3 V |
100 | 250 | μA | ||
| VIH = 7 V, | VCC = 0 V | 100 | 350 | |||||
| VIH = -2 V | –200 | –30 | μA | |||||
| VIH = -2 V, | VCC = 0 V | –100 | –20 | |||||
| CI | CANH, CANL input capacitance | Pin-to-ground,
VI = 0.4 sin(4E6πt) + 0.5 V |
V(D) = 3 V, | 32 | pF | |||
| CDiff | Differential input capacitance | Pin-to-pin,
VI = 0.4 sin(4E6πt) + 0.5 V |
V(D) = 3 V, | 16 | pF | |||
| RDiff | Differential input resistance | Pin-to-pin, | V(D) = 3 V | 40 | 70 | 100 | kΩ | |
| RI | CANH, CANL input resistance | 20 | 35 | 50 | kΩ | |||
| ICC | Supply current | See driver | ||||||