SLOS346O MARCH 2001 – April 2018 SN65HVD230 , SN65HVD231 , SN65HVD232
PRODUCTION DATA.
The SN65HVD23x 3.3 V CAN transceivers provide the interface between the 3.3 V µPs, MCUs and DSPs and the differential bus lines, and are designed to transmit data at signaling rates up to 1 Mbps as defined by the ISO 11898 standard.
To ensure reliable operation at all data rates and supply voltages, the VCC supply pin of each CAN transceiver should be decoupled with a 100-nF ceramic capacitor located as close to the VCC and GND pins as possible. The TPS76333 is a linear voltage regulator suitable for supplying the 3.3-V supply.