SLOS346O MARCH 2001 – April 2018 SN65HVD230 , SN65HVD231 , SN65HVD232
PRODUCTION DATA.
PARAMETER | TEST
CONDITIONS |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SN65HVD230 AND SN65HVD231 | |||||||
tPLH | Propagation delay time, low-to-high-level output | V(Rs) = 0 V | CL = 50 pF,
See Figure 21 |
35 | 85 | ns | |
RS with 10 kΩ to ground | 70 | 125 | |||||
RS with 100 kΩ to ground | 500 | 870 | |||||
tPHL | Propagation delay time, high-to-low-level output | V(Rs) = 0 V | 70 | 120 | ns | ||
RS with 10 kΩ to ground | 130 | 180 | |||||
RS with 100 kΩ to ground | 870 | 1200 | |||||
tsk(p) | Pulse skew (|tPHL - tPLH|) | V(Rs) = 0 V | 35 | ns | |||
RS with 10 kΩ to ground | 60 | ||||||
RS with 100 kΩ to ground | 370 | ||||||
tr | Differential output signal rise time | V(Rs) = 0 V | 25 | 50 | 100 | ns | |
tf | Differential output signal fall time | 40 | 55 | 80 | ns | ||
tr | Differential output signal rise time | RS with 10 kΩ to ground | 80 | 120 | 160 | ns | |
tf | Differential output signal fall time | 80 | 125 | 150 | ns | ||
tr | Differential output signal rise time | RS with 100 kΩ to ground | 600 | 800 | 1200 | ns | |
tf | Differential output signal fall time | 600 | 825 | 1000 | ns | ||
SN65HVD232 | |||||||
tPLH | Propagation delay time, low-to-high-level output | CL = 50 pF,
See Figure 21 |
35 | 85 | ns | ||
tPHL | Propagation delay time, high-to-low-level output | 70 | 120 | ||||
tsk(p) | Pulse skew (|tPHL - tPLH|) | 35 | |||||
tr | Differential output signal rise time | 25 | 50 | 100 | |||
tf | Differential output signal fall time | 40 | 55 | 80 |