SLLS557H November 2002 – November 2018 SN65HVD233 , SN65HVD234 , SN65HVD235
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | –0.3 | 7 | V | ||
Voltage at any bus terminal (CANH or CANL) | –36 | 36 | V | |||
Voltage input, transient pulse, CANH and CANL, through 100 Ω (see Figure 18) | –100 | 100 | V | |||
VI | Input voltage, (D, RS, EN, LBK, AB) | –0.5 | 7 | V | ||
VO | Output voltage | –0.5 | 7 | V | ||
IO | Receiver output current | –10 | 10 | mA | ||
Continuous total power dissipation | See Power Dissipation Ratings | |||||
TJ | Operating junction temperature | 150 | °C | |||
Tstg | Storage temperature | 125 |