SLLS557H November 2002 – November 2018 SN65HVD233 , SN65HVD234 , SN65HVD235
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PACKAGE | CIRCUIT
BOARD |
TA ≤ 25°C
POWER RATING |
DERATING FACTOR(1)
ABOVE TA = 25°C |
TA = 85°C
POWER RATING |
TA = 125°C
POWER RATING |
---|---|---|---|---|---|
D | Low-K | 596.6 mW | 5.7 mW/°C | 255.7 mW | 28.4 mW |
D | High-K | 1076.9 mW | 10.3 mW/°C | 461.5 mW | 51.3 mW |