4 Revision History
Changes from G Revision (January 2015) to H Revision
- Deleted: "ISO 11783" from the last Application BulletGo
Changes from F Revision (August 2008) to G Revision
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Changed the Functional Block DiagramsGo
- Added the THERMAL SHUTDOWN paragraph to the Application Information sectionGo
- Changed the BUS CABLE paragraph to BUS LOADING, LENGTH AND NUMBER OF NODES paragraph in the Application Information sectionGo
- Added the CAN TERMINATION paragraph to the Application Information sectionGo
Changes from E Revision (October 2007) to F Revision
- Changed Figure 17, Receiver Test Circuit and Voltage Waveform. From: CL = 50 pF ±20% to: CL = 15 pF ±20%Go
Changes from D Revision (June 2005) to E Revision
- Added 60-Ω load test condition to Figure 3Go
- Deleted INTEROPERABILITY WITH 5-V CAN SYSTEMS sectionGo
- Added ISO 11898 COMPLIANCE OF SN65HVD230 FAMILY OF 3.3-V CAN TRANSCEIVERS sectionGo
Changes from C Revision (March 2005) to D Revision
- Added Features Bullet: GIFT/ICT Compliant (SN65HVD234)Go
Changes from B Revision (June 2003) to C Revision
- Added IO, Receiver output current to the Abs Max TableGo
Changes from A Revision (March 2003) to B Revision
- Changed the data sheet from Product Preview to Production for part number SN65HVD234 and SN65HVD235.Go
- Changed the APPLICATION INFORMATION section.Go
Changes from * Revision (November 2002) to A Revision
- Changed the data sheet from Product Preview to Production for part number SN65HVD233.Go