SLLS557H November 2002 – November 2018 SN65HVD233 , SN65HVD234 , SN65HVD235
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VO(D) | Bus output voltage
(Dominant) |
CANH | D at 0 V, RS at 0 V, See Figure 12 and Figure 13 | 2.45 | VCC | V | ||
CANL | 0.5 | 1.25 | ||||||
VO | Bus output voltage (Recessive) | CANH | D at 3 V, RS at 0 V, See Figure 12 and Figure 13 | 2.3 | V | |||
CANL | 2.3 | |||||||
VOD(D) | Differential output voltage (Dominant) | D at 0 V, RS at 0 V, See Figure 12 and Figure 13 | 1.5 | 2 | 3 | V | ||
D at 0 V, RS at 0 V, See Figure 13 and Figure 14 | 1.2 | 2 | 3 | |||||
VOD | Differential output voltage (Recessive) | D at 3 V, RS at 0 V, See Figure 12 and Figure 13 | –120 | 12 | mV | |||
D at 3 V, RS at 0 V, No Load | –0.5 | 0.05 | V | |||||
VOC(pp) | Peak-to-peak common-mode output voltage | See Figure 21 | 1 | V | ||||
IIH | High-level input current | D, EN, LBK, AB | D = 2 V or EN = 2 V or LBK = 2 V or AB = 2 V | –30 | 30 | μA | ||
IIL | Low-level input current | D, EN, LBK, AB | D = 0.8 V or EN = 0.8 V or LBK = 0.8 V or AB = 0.8 V | –30 | 30 | μA | ||
IOS | Short-circuit output current | VCANH = –7 V, CANL Open, See Figure 26 | –250 | mA | ||||
VCANH = 12 V, CANL Open, See Figure 26 | 1 | |||||||
VCANL = –7 V, CANH Open, See Figure 26 | –1 | |||||||
VCANL = 12 V, CANH Open, See Figure 26 | 250 | |||||||
CO | Output capacitance | See receiver input capacitance | ||||||
IIRs(s) | RS input current for standby | RS at 0.75 VCC | –10 | μA | ||||
ICC | Supply current | Sleep | EN at 0 V, D at VCC, RS at 0 V or VCC | 0.05 | 2 | μA | ||
Standby | RS at VCC, D at VCC, AB at 0 V, LBK at 0 V,
EN at VCC |
200 | 600 | |||||
Dominant | D at 0 V, No Load, AB at 0 V, LBK at 0 V,
RS at 0 V, EN at VCC |
6 | mA | |||||
Recessive | D at VCC, No Load, AB at 0 V, LBK at 0 V,
RS at 0 V, EN at VCC |
6 |