SLLS552G December 2002 – September 2022 SN65HVD20 , SN65HVD21 , SN65HVD22 , SN65HVD23 , SN65HVD24
PRODUCTION DATA
PARAMETERS | TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|---|
PD | Device power dissipation | Typical | VCC = 5 V, TJ = 25°C, RL = 54 Ω, CL = 50 pF (driver), CL = 15 pF (receiver), 50% Duty cycle square-wave signal, Driver and receiver enabled | SN65HVD20: 25 Mbps | 295 | mW |
SN65HVD21: 5 Mbps | 260 | |||||
SN65HVD22: 500 kbps | 233 | |||||
SN65HVD23: 25 Mbps | 302 | |||||
SN65HVD24: 5 Mbps | 267 | |||||
Worst case | VCC = 5.5 V, TJ = 125°C, RL = 54 Ω, CL = 50 pF, CL = 15 pF (receiver), 50% Duty cycle square-wave signal, Driver and receiver enabled | SN65HVD20: 25 Mbps | 408 | mW | ||
SN65HVD21: 5 Mbps | 342 | |||||
SN65HVD22: 500 kbps | 300 | |||||
SN65HVD23: 25 Mbps | 417 | |||||
SN65HVD24: 5 Mbps | 352 | |||||
TSD | Thermal shut down junction temperature | 170 | °C |