SLLSEA2D December 2011 – May 2015 SN65HVD255 , SN65HVD256 , SN65HVD257
PRODUCTION DATA.
This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) Physical Layer standard. It is designed for data rates in excess of
1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD257 device adds additional features, allowing for easy design of redundant and multitopology networks with fault indication for higher levels of functional safety in the CAN system.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65HVD255 SN65HVD256 SN65HVD257 |
SOIC (8) | 4.90 mm × 3.91 mm |
Changes from C Revision (September 2013) to D Revision
Changes from B Revision (June 2012) to C Revision
Changes from A Revision (June 2012) to B Revision
Changes from * Revision (December 2011) to A Revision
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.3 | 6.1 | V | |
VRXD | RXD Output supply voltage | SN65HVD256 | –0.3 | 6 and VRXD ≤ VCC + 0.3 | V |
VBUS | CAN Bus I/O voltage (CANH, CANL) | –27 | 40 | V | |
VLogic_Input | Logic input pin voltage (TXD, S) | –0.3 | 6 | V | |
VLogic_Output | Logic output pin voltage (RXD) | SN65HVD255, SN65HVD257 | –0.3 | 6 | V |
VLogic_Output | Logic output pin voltage (RXD) | SN65HVD256 | –0.3 | 6 and VI ≤ VRXD + 0.3 | V |
IO(RXD) | RXD (Receiver) output current | 12 | mA | ||
IO(FAULT) | FAULT output current | SN65HVD257 | 20 | mA | |
TJ | Operating virtual junction temperature (see Power Dissipation) | –40 | 150 | °C | |
TA | Ambient temperature (see Power Dissipation) | –40 | 125 | °C |
VALUE | UNIT | |||||
---|---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins | ±2500 | V | |
CAN bus pins (CANH, CANL)(2) | ±12000 | |||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(3) | All pins | ±750 | ||||
Machine model | All pins | ±250 | ||||
IEC 61400-4-2 according to GIFT-ICT CAN EMC test spec(4) | CAN bus pins (CANH, CANL) to GND | ±8000 | ||||
ISO7637 Transients according to GIFT - ICT CAN EMC test spec(5) | CAN bus pins (CANH, CANL) | Pulse 1 | –100 | |||
Pulse 2 | +75 | |||||
Pulse 3a | –150 | |||||
Pulse 3b | +100 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | |
VRXD | RXD supply (SN65HVD256 only) | 2.8 | 5.5 | ||
VI or VIC | CAN bus terminal voltage (separately or common mode) | –2 | 7 | ||
VID | CAN bus differential voltage | -6 | 6 | ||
VIH | Logic HIGH level input (TXD, S) | 2 | 5.5 | ||
VIL | Logic LOW level input (TXD, S) | 0 | 0.8 | ||
IOH(DRVR) | CAN BUS Driver High level output current | –70 | mA | ||
IOL(DRVR) | CAN BUS Driver Low level output current | 70 | |||
IOH(RXD) | RXD pin HIGH level output current | –2 | |||
IOL(RXD) | RXD pin LOW level output current | 2 | |||
IO(FAULT) | FAULT pin LOW level output current | SN65HVD257 | 2 | ||
TA | Operational free-air temperature (see Power Dissipation) | –40 | 125 | °C |
THERMAL METRIC(1) | SN65HVD25x | UNIT | |
---|---|---|---|
D (SOIC) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance, High-K thermal resistance(2) | 107.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 56.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 48.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 12.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 48.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CHARACTERISTICS | |||||||
ICC | 5-V Supply current | Normal Mode (Driving Dominant) | See Figure 6, TXD = 0 V, RL = 50 Ω, CL = open, RCM = open, S = 0 V |
60 | 85 | mA | |
Normal Mode (Driving Dominant – bus fault) | See Figure 6, TXD = 0 V, S = 0 V, CANH = –12 V, RL = open, CL = open, RCM = open |
130 | 180 | ||||
Normal Mode (Driving Dominant) | See Figure 6, TXD = 0 V, RL = open (no load), CL = open, RCM = open, S = 0 V |
10 | 20 | ||||
Normal Mode (Recessive) | See Figure 6, TXD = VCC, RL = 50 Ω, CL = open, RCM = open, S = 0 V |
10 | 20 | ||||
Silent Mode | See Figure 6, TXD = VCC, RL = 50 Ω, CL = open, RCM = open, S = VCC |
2.5 | 5 | ||||
IRXD | RXD Supply current (SN65HVD256 only) | All modes | RXD Floating, TXD = 0 V | 500 | µA | ||
UVVCC | Undervoltage detection on VCC for protected mode | 3.5 | 4.45 | V | |||
VHYS(UVVCC) | Hysteresis voltage on UVVCC | 200 | mV | ||||
UVRXD | Undervoltage detection on VRXD for protected mode (SN65HVD256 only) | 1.3 | 2.75 | V | |||
VHYS(UVRXD) | Hysteresis voltage on UVRXD (SN65HVD256 only) | 80 | mV | ||||
S PIN (MODE SELECT INPUT) | |||||||
VIH | HIGH-level input voltage | 2 | V | ||||
VIL | LOW-level input voltage | 0.8 | V | ||||
IIH | HIGH-level input leakage current | S = VCC = 5.5 V | 7 | 100 | µA | ||
IIL | Low-level input leakage current | S = 0 V, VCC = 5.5 V | –1 | 0 | 1 | µA | |
ILKG(OFF) | Unpowered leakage current | S = 5.5 V, VCC = 0 V, VRXD = 0 V | 7 | 35 | 100 | µA | |
TXD PIN (CAN TRANSMIT DATA INPUT) | |||||||
VIH | HIGH level input voltage | 2 | V | ||||
VIL | LOW level input voltage | 0.8 | V | ||||
IIH | HIGH level input leakage current | TXD = VCC = 5.5 V | –2.5 | 0 | 1 | µA | |
IIL | Low level input leakage current | TXD = 0 V, VCC = 5.5 V | –100 | –25 | –7 | µA | |
ILKG(OFF) | Unpowered leakage current | TXD = 5.5 V, VCC = 0 V, VRXD = 0 V | –1 | 0 | 1 | µA | |
CI | Input Capacitance | 3.5 | pF | ||||
RXD PIN (CAN RECEIVE DATA OUTPUT) | |||||||
VOH | HIGH level output voltage | See Figure 7, IO = –2 mA. For devices with VRXD supply VOH = 0.8 × VRXD | 0.8 × VCC | V | |||
VOL | LOW level output voltage | See Figure 7, IO = 2 mA | 0.4 | V | |||
ILKG(OFF) | Unpowered leakage current | RXD = 5.5 V, VCC = 0 V, VRXD = 0 V | –1 | 0 | 1 | µA | |
DRIVER ELECTRICAL CHARACTERISTICS | |||||||
VO(D) | Bus output voltage (dominant) | CANH | See Figure 15 and Figure 6, TXD = 0 V, S = 0 V, RL = 60 Ω, CL = open, RCM = open |
2.75 | 4.5 | V | |
CANL | 0.5 | 2.25 | |||||
VO(R) | Bus output voltage (recessive) | See Figure 15 and Figure 6, TXD = VCC, VRXD = VCC, S = VCC or 0 V (2), RL = open (no load), RCM = open | 2 | 0.5 × VCC | 3 | V | |
VOD(D) | Differential output voltage (dominant) | See Figure 15 and Figure 6, TXD = 0 V, S = 0 V, 45 Ω ≤ RL ≤ 65 Ω, CL = open, RCM = 330 Ω, –2 V ≤ VCM ≤ 7 V, 4.75 V≤ VCC ≤ 5.25 V |
1.5 | 3 | V | ||
See Figure 15 and Figure 6, TXD = 0 V, S = 0 V, 45 Ω ≤ RL ≤ 65 Ω, CL = open, RCM = 330 Ω, –2 V ≤ VCM ≤ 7 V, 4.5 V ≤ VCC ≤ 5.5 V |
1.25 | 3.2 | |||||
VOD(R) | Differential output voltage (recessive) | See Figure 15 and Figure 6, TXD = VCC, S = 0 V, RL = 60 Ω, CL = open, RCM = open |
–0.12 | 0.012 | V | ||
See Figure 15 and Figure 6, TXD = VCC, S = 0 V, RL = open (no load), CL = open, RCM = open, –40°C ≤ TA ≤ 85°C |
–0.100 | 0.050 | |||||
VSYM | Output symmetry (dominant or recessive) (VCC – VO(CANH) – VO(CANL)) |
See Figure 15 and Figure 6, S at 0 V, RL = 60 Ω, CL = open, RCM = open |
–0.4 | 0.4 | V | ||
IOS(SS)_DOM | Short circuit steady-state output current, Dominant | See Figure 15 and Figure 11, VCANH = 0 V, CANL = open, TXD = 0 V | –160 | mA | |||
See Figure 15 and Figure 11, VCANL = 32 V, CANH = open, TXD = 0 V |
160 | ||||||
IOS(SS)_REC | Short circuit steady-state output current, Recessive | See Figure 15 and Figure 11, –20 V ≤ VBUS ≤ 32 V, Where VBUS = CANH = CANL, TXD = VCC, Normal and Silent Modes |
–8 | 8 | mA | ||
CO | Output capacitance | See Input capacitance to ground (CI) in the following Receiver Electrical Characteristics section of this table | |||||
RECEIVER ELECTRICAL CHARACTERISTICS | |||||||
VIT+ | Positive-going input threshold voltage, normal mode | See Figure 7, Table 5 and Table 1 | 900 | mV | |||
VIT– | Negative-going input threshold voltage, normal mode | 500 | mV | ||||
VHYS | Hysteresis voltage (VIT+ - VIT–) | 125 | mV | ||||
IIOFF(LKG) | Power-off (unpowered) bus input leakage current | VCANH = VCANL = 5 V, VCC = 0 V, VRXD = 0 V |
5.5 | µA | |||
CI | Input capacitance to ground (CANH or CANL) | TXD = VCC, VRXD = VCC, VI = 0.4 sin (4E6 π t) + 2.5 V |
25 | pF | |||
CID | Differential input capacitance | TXD = VCC, VRXD = VCC, VI = 0.4 sin (4E6 π t) |
10 | pF | |||
RID | Differential input resistance | TXD = VCC = VRXD = 5 V, S = 0 V | 30 | 80 | kΩ | ||
RIN | Input resistance (CANH or CANL) | 15 | 40 | kΩ | |||
RIN(M) | Input resistance matching: [1 – RIN(CANH) / RIN(CANL)] × 100% |
V(CANH) = V(CANL), –40°C ≤ TA ≤ 85°C | –3% | 3% | |||
FAULT PIN (FAULT OUTPUT), SN65HVD257 ONLY | |||||||
ICH | Output current high level | FAULT = VCC, see Figure 5 | –10 | 10 | µA | ||
ICL | Output current low level | FAULT = 0.4 V, see Figure 5 | 5 | 12 | mA |
THERMAL METRIC | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
PD | Average power dissipation | VCC = 5 V, VRXD = 5 V, TJ = 27°C, RL = 60 Ω, S at 0 V, Input to TXD at 250 kHz, 25% duty cycle square wave, CL_RXD = 15 pF. Typical CAN operating conditions at 500 kbps with 25% transmission (dominant) rate. | 115 | mW |
VCC = 5.5 V, VRXD = 5.5 V, TJ = 150°C, RL = 50 Ω, S at 0 V, Input to TXD at 500 kHz, 50% duty cycle square wave, CL_RXD = 15 pF. Typical high load CAN operating conditions at 1 Mbps with 50% transmission (dominant) rate and loaded network. | 268 | |||
Thermal shutdown temperature | 170 | °C | ||
Thermal shutdown hysteresis | 5 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DEVICE SWITCHING CHARACTERISTICS | ||||||
tPROP(LOOP1) | Total loop delay, driver input (TXD) to receiver output (RXD), recessive to dominant | See Figure 9, S = 0 V, RL = 60 Ω, CL = 100 pF, CL_RXD = 15 pF |
150 | ns | ||
tPROP(LOOP2) | Total loop delay, driver input (TXD) to receiver output (RXD), dominant to recessive | 150 | ||||
IMODE | Mode change time, from Normal to Silent or from Silent to Normal | See Figure 8 | 20 | µS | ||
DRIVER SWITCHING CHARACTERISTICS | ||||||
tpHR | Propagation delay time, HIGH TXD to Driver Recessive | See Figure 6, S = 0 V, RL = 60 Ω, CL = 100 pF, RCM = open |
50 | 70 | ns | |
tpLD | Propagation delay time, LOW TXD to Driver Dominant | 40 | 70 | |||
tsk(p) | Pulse skew (|tpHR – tpLD|) | 10 | ||||
tR | Differential output signal rise time | 10 | 30 | |||
tF | Differential output signal fall time | 17 | 30 | |||
tR(10k) | Differential output signal rise time, RL = 10 kΩ |
See Figure 6, S = 0 V, RL = 10 kΩ, CL = 10 pF, RCM = open |
35 | ns | ||
tF(10k) | Differential output signal fall time, RL = 10 kΩ |
100 | ||||
tTXD_DTO | Dominant timeout(1) | See Figure 10, RL = 60 Ω, CL = open | 1175 | 3700 | µs | |
RECEIVER SWITCHING CHARACTERISTICS | ||||||
tpRH | Propagation delay time, recessive input to high output | See Figure 7, CL_RXD = 15 pF | 70 | 90 | ns | |
tpDL | Propagation delay time, dominant input to low output | 70 | 90 | ns | ||
tR | Output signal rise time | 4 | 20 | ns | ||
tF | Output signal fall time | 4 | 20 | ns | ||
tRXD_DTO(2) | Receiver dominant time out (SN65HVD257 only) See Figure 4, CL_RXD = 15 pF | 1380 | 4200 | µs |
INPUT | OUTPUT | |||
---|---|---|---|---|
VCANH | VCANL | |VID| | RXD | |
–1.1 V | –2.0 V | 900 mV | L | VOL |
7.0 V | 6.1 V | 900 mV | L | |
–1.5 V | –2.0 V | 500 mV | H | VOH |
7.0 V | 6.5 V | 500 mV | H | |
Open | Open | X | H |
The SN65HVD25x family of bus transceiver devices are compatible with the ISO 11898-2 High Speed CAN (Controller Area Network) physical layer standard. The SN65HVD25x devices are designed to interface between the differential bus lines and the CAN protocol controller at data rates up to 1 Mbps (megabits per second).
During normal mode (the only mode where the CAN driver is active), the TXD DTO circuit prevents the transceiver from blocking network communication in the event of a hardware or software failure where TXD is held dominant longer than the timeout period tTXD_DTO. The DTO circuit timer starts on a falling edge on TXD. The DTO circuit disables the CAN bus driver if no rising edge is seen before the timeout period expires, which frees the bus for communication between other nodes on the network. The CAN driver is reactivated when a recessive signal is seen on TXD pin, thus clearing the TXD DTO condition. The receiver and RXD pin still reflect the CAN bus, and the bus pins are biased to recessive level during a TXD dominant timeout.
NOTE
The minimum dominant TXD time allowed by the TXD DTO circuit limits the minimum possible transmitted data rate of the device. The CAN protocol allows a maximum of eleven successive dominant bits (on TXD) for the worst case, where five successive dominant bits are followed immediately by an error frame. This, along with the tTXD_DTO minimum, limits the minimum data rate. Calculate the minimum transmitted data rate by: Minimum Data Rate = 11 / tTXD_DTO.
The SN65HVD257 device has a RXD dominant timeout (RXD DTO) circuit that prevents a bus stuck dominant fault from permanently driving the RXD output dominant (low) when the bus is held dominant longer than the timeout period tRXD_DTO. The RXD DTO timer starts on a falling edge on RXD (bus going dominant). If no rising edge (bus returning recessive) is seen before the timeout constant of the circuit expires (tRXD_DTO), the RXD pin returns high (recessive). The RXD output is reactivated to mirror the bus receiver output when a recessive signal is seen on the bus, clearing the RXD dominant timeout. The CAN bus pins are biased to the recessive level during a RXD DTO.
NOTE
The minimum dominant RXD time allowed by the RXD DTO limits the minimum possible received data rate of the device. The CAN protocol allows a maximum of eleven successive dominant bits for the worst case transmission, where five successive dominant bits are followed immediately by an error frame. This, along with the tRXD_DTO minimum, limits the minimum data rate. The minimum received data rate may be calculated by: Minimum Data Rate = 11 / tRXD_DTO.
If the junction temperature of the device exceeds the thermal shut down threshold, the device turns off the CAN driver circuits thus blocking the TXD to bus transmission path. The shutdown condition is cleared when the junction temperature drops below the thermal shutdown temperature of the device.
NOTE
During thermal shutdown the CAN bus drivers turn off; thus, no transmission is possible from TXD to the bus. The CAN bus pins are biased to recessive level during a thermal shutdown, and the receiver to RXD path remains operational.
The supply pins have undervoltage detection that places the device in protected mode, which protects the bus during an undervoltage event on either the VCC or VRXD supply pins.
VCC | DEVICE STATE | BUS OUTPUT | RXD |
---|---|---|---|
GOOD | Normal | Per Device State and TXD | Mirrors Bus |
BAD | Protected | High Impedance | High Impedance (3-state) |
VCC | VRXD | DEVICE STATE | BUS OUTPUT | RXD |
---|---|---|---|---|
GOOD | GOOD | Normal | Per Device State and TXD | Mirrors Bus |
BAD | GOOD | Protected | High Impedance | High (Recessive) |
GOOD | BAD | Protected | Recessive | High Impedance (3-state) |
BAD | BAD | Protected | High Impedance | High Impedance (3-state) |
NOTE
After an undervoltage condition is cleared and the supplies have returned to valid levels, the device typically resumes normal operation in 300 µs.
If one or more of the faults (TXD dominant timeout, RXD dominant timeout, thermal shutdown or undervoltage lockout) occurs, the FAULT pin (open-drain) turns off, resulting in a high level when externally pulled up to VCC or I/O supply.
The SN65HVD25x device is designed to be an ideal passive or no load to the CAN bus if it is unpowered. The bus pins (CANH, CANL) have extremely low leakage currents when the device is unpowered, so they will not load down the bus. This is critical if some nodes of the network will be unpowered while the rest of the of network remains in operation. The logic pins also have extremely low leakage currents when the device is unpowered to avoid loading down other circuits that may remain powered.
The device has internal pullups and pulldowns on critical pins to place the device into known states if the pins float. The TXD pin is pulled up to VCC to force a recessive input level if the pin floats. The S pin is pulled down to GND to force the device into normal mode if the pin floats.
The SN65HVD25x device has several protection features that limit the short circuit current when a CAN bus line is shorted. These features include driver current limiting (dominant and recessive). The device has TXD dominant state time out to prevent permanent higher short circuit current of the dominant state during a system fault. During CAN communication, the bus switches between dominant and recessive states with the data and control fields bits; thus the short circuit current may be viewed either as the instantaneous current during each bus state or as a DC average current. For system current (power supply) and power considerations in the termination resistors and common-mode choke ratings, use the average short circuit current. Determine the ratio of dominant and recessive bits by the data in the CAN frame plus the following factors of the protocol and PHY that force either recessive or dominant at the following times:
These factors ensure a minimum recessive amount of time on the bus even if the data field contains a high percentage of dominant bits.
The short circuit current of the bus depends on the ratio of recessive to dominant bits and their respective short circuit currents. The average short circuit current may be calculated with Equation 1.
where:
IOS(AVG) is the average short circuit current
%Transmit is the percentage the node is transmitting CAN messages
%Receive is the percentage the node is receiving CAN messages
%REC_Bits is the percentage of recessive bits in the transmitted CAN messages
%DOM_Bits is the percentage of dominant bits in the transmitted CAN messages
IOS(SS)_REC is the recessive steady state short circuit current
IOS(SS)_DOM is the dominant steady state short circuit current
NOTE
Consider the short circuit current and possible fault cases of the network when sizing the power ratings of the termination resistance and other network components.
DEVICE | INPUTS | OUTPUTS | DRIVEN BUS STATE | ||
---|---|---|---|---|---|
S(1)(2) | TXD(1)(3) | CANH(1) | CANL(1) | ||
All Devices | L or Open | L | H | L | Dominant |
H or Open | Z | Z | Recessive | ||
H | X | Z | Z | Recessive |
DEVICE MODE | CAN DIFFERENTIAL INPUTS VID = VCANH – VCANL |
BUS STATE | RXD PIN(1) |
---|---|---|---|
Normal or Silent | VID ≥ 0.9 V | Dominant | L(2) |
0.5 V < VID < 0.9 V | ? | ? | |
VID ≤ 0.5 V | Recessive | H | |
Open (VID ≈ 0 V) | Open | H |
The device has two main operating modes: normal mode and silent mode. Operating mode selection is made via the S input pin.
S Pin | MODE | DRIVER | RECEIVER | RXD PIN |
---|---|---|---|---|
LOW | Normal Mode | Enabled (ON) | Enabled (ON) | Mirrors Bus State(1) |
HIGH | Silent Mode | Disabled (OFF) | Enabled (ON) | Mirrors Bus State |
The CAN bus has two states during powered operation of the device: dominant and recessive. A dominant bus state is when the bus is driven differentially, corresponding to a logic low on the TXD and RXD pin. A recessive bus state is when the bus is biased to VCC / 2 via the high-resistance internal input resistors RIN of the receiver, corresponding to a logic high on the TXD and RXD pins. See Figure 15 and Figure 16.
Select the normal mode of device operation by setting S low. The CAN driver and receiver are fully operational and CAN communication is bidirectional. The driver is translating a digital input on TXD to a differential output on CANH and CANL. The receiver is translating the differential signal from CANH and CANL to a digital output on RXD.
Activate silent mode (receive only) by setting S high. The CAN driver is turned off while the receiver remains active and RXD outputs the received bus state.
NOTE
Silent mode may be used to implement babbling idiot protection, to ensure that the driver does not disrupt the network during a local fault. Silent mode may also be used in redundant systems to select or de-select the redundant transceiver (driver) when needed.
The 5-V VCC device is supplied by a single 5-V rail. The digital inputs are 5-V and 3.3-V compatible. The SN65HVD255 and SN65HVD257 devices have a 5-V (VCC) level RXD output. TXD is internally pulled up to VCC and S is internally pulled down to GND.
NOTE
TXD is internally pulled up to VCC and the S pin is internally pulled down to GND. However, the internal bias may only put the device into a known state if the pins float. The internal bias may be inadequate for system-level biasing. TXD pullup strength and CAN bit timing require special consideration when the SN65HVD25x devices are used with an open-drain TXD output on the CAN controller. An adequate external pullup resistor must be used to ensure that the CAN controller output of the μP maintains adequate bit timing input to the SN65HVD25x devices.
This device is a 5-V VCC CAN transceiver with a separate supply for the RXD output, VRXD. The digital inputs are 5-V and 3.3-V compatible. The SN65HVD256 device has a VRXD level RXD output. TXD remains weakly pulled up to VCC.
NOTE
On device versions with a VRXD supply that shifts the RXD output level, the input pins of the device remain the same. TXD remains weakly pulled up to VCC internally. Thus, a small IIH current flows if the TXD input is used below VCC levels.
The SN65HVD257 device has a FAULT output pin (open-drain). FAULT must be pulled up to VCC or I/O supply level through an external resistor.
NOTE
Because the FAULT output pin is open-drain, it actively pulls down when there is no fault and becomes high-impedance when a fault condition is detected. An external pullup resistor to the VCC or I/O supply of the system must be used to pull the pin high to indicate a fault to the host microprocessor. The open-drain architecture makes the fault pin compatible with 3.3-V and 5-V I/O-level systems. The pullup current, selected by the pullup resistance value, must be as low as possible while achieving the desired voltage level output in the system with margin against noise.