SLLSEI3A September 2013 – November 2015 SN65HVD265 , SN65HVD266 , SN65HVD267
PRODUCTION DATA.
These devices are designed to operate from main VCC input voltage supply range between 4.5 V and 5.5 V. Some devices have an output level shifting supply input, VRXD, designed for a range between 2.8 V and 5.5 V. Both supply inputs must be well regulated. A bulk capacitance, typically 4.7 μF, should be placed near the CAN transceiver's main VCC supply terminal in addition to bypass capacitors. A bulk capacitance, typically 1 μF, should be placed near the CAN transceiver's VRXD supply terminal in addition to bypass capacitors.