SLLS771F November 2006 – March 2023 SN65HVD3080E , SN65HVD3083E , SN65HVD3086E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Supply current | RE at 0 V, D and DE at VCC, No load | Receiver enabled, Driver enabled | 375 | 750 | μA | |
RE at 0 V, D and DE at 0 V, No load | Receiver enabled, Driver disabled | 300 | 680 | μA | |||
RE at VCC, D and DE at VCC, No load | Receiver disabled, Driver enabled | 240 | 600 | μA | |||
RE and D at VCC, DE at 0 V, No load | Receiver disabled, Driver disabled | 2 | 1000 | nA |