SLLS771F November 2006 – March 2023 SN65HVD3080E , SN65HVD3083E , SN65HVD3086E
PRODUCTION DATA
INPUT(1) | ENABLE | OUTPUTS | |
---|---|---|---|
D | DE | Y | Z |
H | H | H | L |
L | H | L | H |
X | L or OPEN | Z | Z |
Open | H | H | L |
DIFFERENTIAL INPUTS(1) VID = V(A) - V(B) | ENABLE RE | OUTPUT R |
---|---|---|
VID ≤ −0.2 V | L | L |
−0.2 V < VID < −0.01 V | L | ? |
−0.01 V ≤ VID | L | H |
X | H or OPEN | Z |
Open Circuit | L | H |
BUS Idle | L | H |
Short Circuit | L | H |