SLLS665M September 2005 – February 2023 SN65HVD30 , SN65HVD31 , SN65HVD32 , SN65HVD33 , SN65HVD34 , SN65HVD35
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | D (8-Pins) |
D (14-Pins) |
RHL (20-Pins) |
||
A | 8 | 12 | 18 | Bus input | Receiver input (complementary to B) |
B | 7 | 11 | 17 | Bus input | Receiver input (complementary to A) |
D | 3 | 5 | 7 | Digital input | Driver data input |
DE | — | 4 | 6 | Digital input | Driver enable, active high |
GND | 4 | 6, 7 | 10, 11 | Reference potential | Local device ground |
NC | — | 1, 8 | 2, 5, 8, 9, 12, 13, 16, 19 |
No connect | No connect; must be left floating |
R | 2 | 2 | 3 | Digital output | Receive data output |
RE | — | 3 | 4 | Digital output | Receiver enable, active low |
VCC | 1 | 13, 14 | 1, 20 | Supply | 3-V to 3.6-V supply |
Y | 5 | 9 | 14 | Bus output | Driver output (complementary to Z) |
Z | 6 | 10 | 15 | Bus output | Driver output (complementary to Y) |