SLLS665M September 2005 – February 2023 SN65HVD30 , SN65HVD31 , SN65HVD32 , SN65HVD33 , SN65HVD34 , SN65HVD35
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
PD | Power Dissipation (worst case) Driver and receiver enabled, 50% duty cycle square-wave signal at signaling rate: SN65HVD30, SN65HVD33 at 25 Mbps, SN65HVD31, SN65HVD34 at 5 Mbps, SN65HVD32, SN65HVD35 at 1 Mbps | SN65HVD30, SN65HVD33 | VCC = 3.6 V, TJ = 140°C, RL = 54 Ω, CL = 50 pF (driver), CL = 15 pF (receiver) | 197 | mW | |||
SN65HVD31, SN65HVD34 | VCC = 3.6 V, TJ = 140°C, RL = 54 Ω, CL = 50 pF (driver), CL = 15 pF (receiver) | 213 | ||||||
SN65HVD32, SN65HVD35 | VCC = 3.6 V, TJ = 140°C, RL = 54 Ω, CL = 50 pF (driver), CL = 15 pF (receiver) | 248 | ||||||
TSD | Thermal Shut-down Junction Temperature | 170 | °C |