The SN65HVD3x devices are 3-state differential line drivers and differential-input line receivers that operate with 3.3-V power supply.
Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for RS-422 and RS-485 data transmission over cable lengths of up to
1500 meters.
The SN65HVD30, SN65HVD31, and SN65HVD32 devices are fully enabled with no external enabling pins.
The SN65HVD33, SN65HVD34, and SN65HVD35 devices have active-high driver enables and active-low receiver enables. A low, less than 1 μA, standby current can be achieved by disabling both the driver and receiver.
All devices are characterized for ambient temperatures from –40°C to 85°C. Low power dissipation allows operation at temperatures up to 105°C or 125°C, depending on package option.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN65HVD30 | SOIC (8) | 4.90 mm × 3.91 mm |
SN65HVD31 | ||
SN65HVD32 | ||
SN65HVD33 | SOIC (14) | 8.65 mm × 3.91 mm |
VQFN (20) | 4.50 mm × 3.50 mm | |
SN65HVD34 | SOIC (14) | 8.65 mm × 3.91 mm |
SN65HVD35 |
Changes from Revision L (January 2017) to Revision M (February 2023)
Changes from Revision K (October 2015) to Revision L (January 2017)
Changes from Revision J (July 2015) to Revision K (October 2015)
Changes from Revision I (April 2010) to Revision J (July 2015)
Changes from Revision H (May 2009) to Revision I (April 2010)
Changes from Revision G (December 2008) to Revision H (May 2009)
Changes from Revision F (July 2008) to Revision G (December 2008)
Changes from Revision E (March 2008) to Revision F (July 2008)
Changes from Revision D (January 2008) to Revision E (March 2008)