SLLS665M September 2005 – February 2023 SN65HVD30 , SN65HVD31 , SN65HVD32 , SN65HVD33 , SN65HVD34 , SN65HVD35
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going differential input threshold voltage | IO = –8 mA | –0.02 | V | |||||
VIT- | Negative-going differential input threshold voltage | IO = 8 mA | –0.20 | V | |||||
Vhys | Hysteresis voltage (VIT+ – VIT–) | 50 | mV | ||||||
VIK | Enable-input clamp voltage | II = –18 mA | –1.5 | V | |||||
VO | Output voltage | VID = 200 mV, IO = –8 mA, See Figure 8-9 | 2.4 | V | |||||
VID = –200 mV, IO = 8 mA, See Figure 8-9 | 0.4 | ||||||||
IO(Z) | High-impedance-state output current | VO = 0 or VCC, RE at VCC | –1 | 1 | μA | ||||
IA or IB | Bus input current | SN65HVD31, SN65HVD32, SN65HVD34, SN65HVD35 | VA or VB = 12 V Other input at 0 V | 0.05 | 0.1 | mA | |||
VA or VB = 12 V, VCC = 0 V Other input at 0 V | 0.06 | 0.1 | |||||||
VA or VB = –7 V Other input at 0 V | –0.10 | –0.04 | |||||||
VA or VB = –7 V, VCC = 0 V Other input at 0 V | –0.10 | –0.03 | |||||||
SN65HVD30, SN65HVD33 | VA or VB = 12 V Other input at 0 V | 0.20 | 0.35 | mA | |||||
VA or VB = 12 V, VCC = 0 V Other input at 0 V | 0.24 | 0.4 | |||||||
VA or VB = –7 V Other input at 0 V | –0.35 | –0.18 | |||||||
VA or VB = –7 V, VCC = 0 V Other input at 0 V | –0.25 | –0.13 | |||||||
IIH | Input current, RE | VIH = 0.8 V or 2 V | –60 | μA | |||||
CID | Differential input capacitance | VID = 0.4 sin (4E6πt) + 0.5 V, DE at 0 V | 15 | pF |