Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN65HVD5x High Output Full-Duplex RS-485 Drivers and Receivers
1 Features
- 1/8 Unit-load option available (up to 256 nodes
on the bus)
- Bus-pin ESD protection exceeds 15 kV HBM
- Optional driver output transition times for
signaling rates(1) of 1 Mbps, 5 Mbps and
25 Mbps - Low-current standby mode < 1 μA
- Glitch-free power-up and power-down bus I/Os
- Bus idle, open, and short circuit failsafe
- Designed for RS-422 and RS485 networks
- 3.3-V Devices available, SN65HVD30-35 (1)
2 Applications
- Utility meters
- Chassis-to-chassis interconnects
- DTE/DCE Interfaces
- Industrial, process, and building automation
- Point-of-sale (POS) terminals and networks