SLLSE94C September 2011 – March 2015 SN65HVD62
PRODUCTION DATA.
VALUES | UNIT | ||
---|---|---|---|
MIN | MAX | ||
Supply voltage, VCC and VL | –0.5 | 6 | V |
Voltage range at coax pins | –0.5 | 6 | V |
Voltage range at logic pins | –0.3 | VL + 0.3 | V |
Logic Output Current | –20 | 20 | mA |
TXOUT output current | Internally limited | ||
SYNCOUT output current | Internally limited | ||
Junction Temperature, TJ | 170 | °C | |
Storage temperature, TSTG | –65 | 150 | |
Continuous total power dissipation | See the Thermal Information | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
THERMAL METRIC(1) | SN65HVD62 | UNIT | |
---|---|---|---|
RGT (VQFN) | |||
(16) PINS | |||
RθJA | Junction-to-ambient thermal resistance | 49.4 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 64.2 | |
RθJB | Junction-to-board thermal resistance | 22.9 | |
ψJT | Junction-to-top characterization parameter | 1.7 | |
ψJB | Junction-to-board characterization parameter | 22.9 | |
RθJCbot | Junction-to-case (bottom) thermal resistance | 25.0 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
POWER SUPPLY | ||||||||
100 | ICC | Supply current (VCC) | TXIN = L (Active) | DIRSET1 = L DIRSET2 = H |
28 | 33 | mA | |
101 | TXIN = H (Quiescent) | 25 | 31 | |||||
102 | TXIN = 115 kbps, 50% duty cycle |
27 | 33 | |||||
99 | (Standby) DIRSET1 = DIRSET2=H | 12 | 17 | |||||
103 | IL | Logic supply current | TXIN = H, RXIN = DC input | 50 | µA | |||
104 | ΔVRXIN/ ΔVCC |
Receiver power supply rejection ratio | VTXIN = VL | 45 | 60 | dB | ||
LOGIC PINS | ||||||||
112 | VOH | High-level logic output voltage (RXOUT, DIR) |
IOH = –4 mA for VL > 2.4V, IOH = –2 mA for VL < 2.4V |
90%VL | V | |||
113 | VOL | Low-level logic output voltage (RXOUT, DIR) |
IOL = 4 mA for VL > 2.4V, IOL = 2 mA for VL < 2.4V |
10%VL | V | |||
114 | IIH/IIL | Logic input current (DIRSET1/2) | -1 | 10 | µA | |||
IIH/IIL | Logic input current (TXIN) | -2 | 1 | µA | ||||
COAX DRIVER | ||||||||
130 | VOPP | Peak-to-peak output voltage at device pin TXOUT (See Figure 19) | VRES = 1.5 V (Maximum setting) | 2.24 | 2.5 | VPP | ||
132 | VRES = 0.7 V (Minimum setting) | 1.17 | 1.3 | |||||
130A | VOPP | Peak-to-peak voltage at coax out (See Figure 19) | VRES = 1.5 V | 5 | 6 | dBm | ||
132A | VRES = 0.7 V | -0.6 | 0.3 | |||||
134 | VOZ | Off-state output voltage | At TXOUT | 1 | mVpp | |||
134A | At coax out | -60 | dBm | |||||
136 | Output emissions | Coupled to coaxial cable with characteristic impedance 50 Ohms, as shown in Figure 1. With a recommended 470 pF capacitor between RXIN and GND. Measurements above 150 MHz are determined by setup. | Conforms to AISG spectrum emissions mask, 3GPP TS 25.461, see Figure 21 | |||||
41 | fo | Output frequency (HVD62) | 2.176 | MHz | ||||
142 | ∆f | Output frequency variation | –100 | 100 | ppm | |||
143 | Zo | Output impedance | At 100 kHz | 0.03 | Ω | |||
144 | At 10 MHz | 3.5 | Ω | |||||
145 | | IOS | | Short-circuit output current | TXOUT is also protected by a thermal shutdown circuit during short-circuit faults | 300 | 450 | mA | ||
COAX RECEIVER | ||||||||
152 | VIT | Input threshold | fIN = 2.176 MHz | 79 | 112 | 158 | mVPP | |
152A | –18 | –15 | –12 | dBm | ||||
154 | ZIN | Input impedance | f = fO | 11 | 21 | kΩ | ||
RECEIVER FILTER | ||||||||
160 | fPB | Passband | VRXIN = 1.12VP_P | 1.1 | 4.17 | MHz | ||
161 | fREJ | Receiver rejection range | 2.176MHz carrier amplitude of 112.4 mVPP, Frequency band of spurious components with 800 mVPP allowed. | 1.1 | 4.17 | MHz | ||
162 | tnoise filter | Receiver noise filter time (slow bit rate) | DIRSET for 9.6kbps | 4 | µs | |||
163 | Receiver noise filter time (fast bit rate) | DIRSET for > 9.6 kbps | 2 | |||||
XTAL AND SYNC | ||||||||
171 | II | Input leakage current | XTAL1, XTAL2, 0V < VIN < VCC | –15 | 15 | µA | ||
172 | VOL | Output low voltage | SYNCOUT, with 1 kΩ resistor from SYNCOUT to VCC | 0.4 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
201 | tpAQ, tpQA | Coax driver propagation delay | See Figure 19 | 5 | µs | ||
202 | tr, tf | Coax receiver output rise/fall time | CL = 15 pF, RL = 1 kΩ, See Figure 19 | 20 | ns | ||
203 | tPHL, tPLH | Receiver propagation delay | See Figure 20 | 5.5 | 11 | µs | |
204 | Duty Cycle | Coax receiver output duty cycle | VRXIN(ON) = 630 mVpp, VRXIN(OFF) < 5 mVpp, 50% duty cycle | 40% | 60% | ||
214 | VRXIN(ON) = 200 mVpp, VRXIN(OFF) < 5 mVpp, 50% duty cycle | 40% | 60% | ||||
206 | tDIR | Direction control active duration | DIRSET2 = DIRSET1 = GND or OPEN | 1667 | µs | ||
207 | DIRSET2 = GND, DIRSET1 = VL | 417 | |||||
208 | DIRSET2 = VL, DIRSET1 = VL | 137 | |||||
209 | tDIR Skew | Direction control skew (DIR to RXOUT) |
270 | ns | |||
210 | tDIS | Standby disable delay | 300 mVPP at 2.176 MHz on RXIN | 2 | ms | ||
211 | tEN | Standby enable delay | 2 |