SLLSFI7 October 2020 SN65HVD64
PRODUCTION DATA
The 2.176-MHz modulation frequency is derived from an input reference that is nominally 8.704 MHz. The input reference can come either from a crystal or from an oscillator circuit with a tolerance of up to 30 ppm.