SLLSE11H March 2012 – March 2019 SN65HVD72 , SN65HVD75 , SN65HVD78
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DRIVER | |||||||
tr, tf | Driver differential output rise or fall time | RL = 54 Ω
CL = 50 pF |
See Figure 12 | 2 | 7 | 14 | ns |
tPHL, tPLH | Driver propagation delay | 7 | 11 | 17 | ns | ||
tSK(P) | Driver pulse skew, |tPHL – tPLH| | 0 | 2 | ns | |||
tPHZ, tPLZ | Driver disable time | See Figure 13 and Figure 14 | 12 | 50 | ns | ||
tPZH, tPZL | Driver enable time | Receiver enabled | 10 | 20 | ns | ||
Receiver disabled | 3 | 7 | µs | ||||
RECEIVER | |||||||
tr, tf | Receiver output rise or fall time | CL = 15 pF | See Figure 15 | 5 | 10 | ns | |
tPHL, tPLH | Receiver propagation delay time | 60 | 70 | ns | |||
tSK(P) | Receiver pulse skew, |tPHL – tPLH| | 0 | 6 | ns | |||
tPLZ, tPHZ | Receiver disable time | 15 | 30 | ns | |||
tpZL(1), tPZH(1), tPZL(2), tPZH(2) | Receiver enable time | Driver enabled | See Figure 16 | 10 | 50 | ns | |
Driver disabled | See Figure 17 | 3 | 8 | µs |