SLLSE11H March 2012 – March 2019 SN65HVD72 , SN65HVD75 , SN65HVD78
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DRIVER | |||||||
tr, tf | Driver differential output rise or fall time | RL = 54 Ω
CL = 50 pF |
See Figure 12 | 0.3 | 0.7 | 1.2 | µs |
tPHL, tPLH | Driver propagation delay | 0.7 | 1 | µs | |||
tSK(P) | Driver pulse skew, |tPHL – tPLH| | 0.2 | µs | ||||
tPHZ, tPLZ | Driver disable time | See Figure 13 and Figure 14 | 0.1 | 0.4 | µs | ||
tPZH, tPZL | Driver enable time | Receiver enabled | 0.5 | 1 | µs | ||
Receiver disabled | 3 | 9 | |||||
RECEIVER | |||||||
tr, tf | Receiver output rise or fall time | CL = 15 pF | See Figure 15 | 12 | 30 | ns | |
tPHL, tPLH | Receiver propagation delay time | 75 | 100 | ns | |||
tSK(P) | Receiver pulse skew, |tPHL – tPLH| | 3 | 15 | ns | |||
tPLZ, tPHZ | Receiver disable time | 40 | 100 | ns | |||
tPZL(1), tPZH(1), tPZL(2), tPZH(2) | Receiver enable time | Driver enabled | See Figure 16 | 20 | 50 | ns | |
Driver disabled | See Figure 17 | 3 | 8 | µs |