5 Revision History
Changes from Revision C (July 2015) to Revision D (April 2022)
- Changed the Features list Go
- Changed all instances of legacy terminology to commander and responder where mentionedGo
- Replaced LIN 2.1 with ISO 17987-4 in the Absolute Maximum Ratings tableGo
- Added HBM and CDM classification levels to the #GUID-C54C08D4-E96E-4F20-ADE3-CBF222B7CB95/TITLE-SLIS128ESDS0001080 table Go
- Replaced LIN 2.1 with ISO 17987-4 in the Recommended Operating Conditions tableGo
- Replaced LIN 2.1 with ISO 17987-4 in the Electrical Characteristics tableGo
- Deleted test Conditions for VSUP in the Electrical Characteristics tableGo
- Replaced LIN 2.1 with ISO 17987-4 in the Switching Characteristics tableGo
- Changed the Application hint to a Note in the TXD Dominant State Timeout sectionGo
- Changed the Application hint to a Note in the Standby Mode sectionGo
- Changed the Application hint to a Note in the Mode Transitions sectionGo
Changes from Revision B (January 2014) to Revision C (July 2015)
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
Changes from Revision A (January 2013) to Revision B (January 2014)
- Added new Mode Transitions section, including a new figureGo
- Revised the application schematic diagramGo
Changes from Revision * (November 2011) to Revision A (January 2013)
- Deleted -03V to 45V from the 1.5 row in the abs max table, units columnGo
- Changed added Delta and corrected Hysteresis in Electrical Characteristics table, row 4.4 and changed the TYP column from 4.5 to 0.2Go
- Deleted rows 9.1 and 9.2 from the Electrical Characteristics tableGo
- Added Minimum to the statement in parens in front of dominant, row 11.9 of the Switching Characteristics tableGo