SLIS128D November 2011 – April 2022 SN65HVDA100-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VSUP | Supply line supply voltage (ISO 17987-4 Param 10) | 5 | 27 | V |
VLIN | LIN input voltage | 0 | 18 | V |
VNWake | NWake input voltage | 0 | 27 | V |
VINH | INH voltage | 0 | 27 | V |
VLogic | Logic voltage | 0 | 5.25 | V |
TA | Operational free-air temperature (see Section 7.4) | –40 | 125 | °C |