SLASEE6 September   2016 SN65HVS883

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Input Characteristics
    9. 6.9 Typical Voltage Regulator Performance Characteristics
  7. Parameter Measurement Information
    1. 7.1 Waveforms
    2. 7.2 Signal Conventions
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Digital Inputs
      2. 8.3.2 Debounce Filter
      3. 8.3.3 Shift Register
      4. 8.3.4 Voltage Regulator
      5. 8.3.5 Supply Voltage Monitor
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 System-Level EMC
      2. 9.1.2 Input Channel Switching Characteristics
      3. 9.1.3 Digital Interface Timing
      4. 9.1.4 Cascading for High Channel Count Input Modules
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Input Stage
        2. 9.2.2.2 Setting Debounce Time
        3. 9.2.2.3 Example: High-Voltage Sensing Application
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Third-Party Products Disclaimer
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Eight Sensor Inputs
    • High Input Voltage up to 34 V
    • Selectable Debounce Filters
      From 0 ms to 3 ms
    • Adjustable Current Limits
      From 0.2 mA to 5.2 mA
    • Field Inputs and Supply Lines Protected
      to 15-kV HBM
  • Output Drivers for External Status LEDs
  • Cascadable for More Inputs in Multiples of Eight
  • SPI-Compatible Interface
  • Regulated 5-V Output for External Digital Isolator
  • Low-Supply Voltage Indicator

2 Applications

  • Sensor Inputs for Industrial Automation and Process Control
    • IEC61131-2 Type 1, 2, or 3 Switches
    • EN60947-5-2 Proximity Switches
  • High Channel Count Digital Input Modules for PC and PLC Systems
  • Decentralized I/O Modules

3 Description

The SN65HVS883 is a 24-V, eight-channel, digital-input serializer for high-channel density digital input modules of PC and PLC-based systems in industrial automation. In combination with galvanic isolators, the device completes the interface between the 24-V sensor outputs of the field-side and the low-voltage controller inputs at the control-side. Input signals provided by EN60947-5-2 compliant 2-wire and
3-wire proximity switches are current-limited and then validated by internal debounce filters. The input switching characteristic is in accordance with IEC61131-2 for Type 1, 2, and 3 sensor switches.

Upon the application of load and clock signals, input data is latched in parallel into the shift register and afterwards clocked out serially via a subsequent isolator into a serial PLC input.

Cascading of multiple SN65HVS883 is possible by connecting the serial output of the leading device with the serial input of the following device, enabling the design of high-channel count input modules. Input status is indicated via 3-mA constant current LED outputs. An external precision resistor is required to set the internal reference current. The integrated voltage regulator provides a 5-V output to supply low-power isolators. An internal supply voltage monitor provides a chip-okay (CHOK) indication.

The SN65HVS883 comes in a 28-pin PWP PowerPAD™ package allowing for efficient heat dissipation. The device is specified for operation at temperatures from –40°C to 85°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN65HVS883 HTSSOP (28) 9.70 mm x 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified I/O Structure

SN65HVS883 fp_circuit_slas592.gif