SLLS163F July 1993 – April 2024 SN65LBC172 , SN75LBC172
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC | 4.75 | 5 | 5.25 | V | |
High-level input voltage, VIH | 2 | V | |||
Low-level input voltage, VIL | 0.8 | V | |||
Voltage at any bus terminal (separately or common mode), VO | Y or Z | -7 | 12 | V | |
High-level output current, IOH | Y or Z | −60 | mA | ||
Low-level output current, IOL | Y or Z | 60 | mA | ||
Continuous total power dissipation | See Dissipation Rating Table | ||||
Junction temperature, TJ | 140 | °C | |||
Operating free-air temperature, TA | SN65LBC172 | −40 | 85 | °C | |
SN75LBC172 | 0 | 70 |