SLLS163F July 1993 – April 2024 SN65LBC172 , SN75LBC172
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PACKAGE | THERMAL MODEL | TA < 25°C POWER RATING | DERATING FACTOR ABOVE TA = 25°C | TA = 70°C POWER RATING | TA = 85°C POWER RATING |
---|---|---|---|---|---|
DW | Low K(1) | 1094mW | 10.4mW/°C | 625mW | 469mW |
High K(2) | 1669mW | 15.9mW/°C | 954mW | 715mW | |
N | 1150mW | 9.2mW/°C | 736mW | 598mW |