SLLS447D October 2000 – April 2024 SN65LBC172A , SN75LBC172A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC | 4.75 | 5 | 5.25 | V | |
Voltage at any bus terminal | Y, Z | −7 | 12 | V | |
High-level input voltage, VIH | A, G, G | 2 | VCC | V | |
Low-level input voltage, VIL | 0 | 0.8 | |||
Output current | −60 | 60 | mA | ||
Operating free-air temperature, TA | SN75LBC172A | 0 | 70 | °C | |
SN65LBC172A | −40 | 85 |