SLLS447D October 2000 – April 2024 SN65LBC172A , SN75LBC172A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = −18mA | −1.5 | −0.77 | V | ||
VO | Open-circuit output voltage | Y or Z, No load | 0 | VCC | V | ||
|VOD(SS)| | Steady-state differential output voltage magnitude (2) | No load (open circuit) | 3 | VCC | V | ||
RL = 54Ω, see Figure 6-1 | 1 | 1.6 | 2.5 | ||||
With common-mode loading, see Figure 6-2 | 1 | 1.6 | 2.5 | ||||
∆VOD(SS) | Change in steady-state differential output voltage between logic states | See Figure 6-1 | −0.1 | 0.1 | V | ||
VOC(SS) | Steady-state common-mode output voltage | See Figure 6-3 | 2 | 2.4 | 2.8 | V | |
∆VOC(SS) | Change in steady-state common-mode output voltage between logic states | See Figure 6-3 | −0.02 | 0.02 | V | ||
II | Input current | A, G, G | −50 | 50 | µA | ||
IOS | Short-circuit output current | VTEST = −7V to 12V, See Figure 6-7 | VI = 0V | −200 | 200 | mA | |
VI = VCC | |||||||
IOZ | High-impedance-state output current | G at 0V, G at VCC | −50 | 50 | µA | ||
IO(OFF) | Output current with power off | VCC = 0V | −10 | 10 | |||
ICC | Supply current | VI = 0V or VCC, No load | All drivers enabled | 23 | mA | ||
All drivers disabled | 1.5 |