6 Specifications
6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply voltage, VCC(2) |
–0.3 |
6 |
V |
Voltage at any bus input (DC) |
–10 |
15 |
V |
Voltage at any bus input (transient pulse through 100 Ω, see Figure 10) |
–30 |
30 |
V |
Input voltage at G and G, VI |
–0.5 |
VCC + 0.5 |
V |
Receiver output current, IO |
–10 |
10 |
mA |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, except differential I/O bus voltages, are with respect to GND.
6.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
A and B to GND |
±6000 |
V |
All pins |
±5000 |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
All pins |
±2000 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
6.3 Recommended Operating Conditions
|
MIN |
NOM |
MAX |
UNIT |
VCC |
Supply voltage |
|
4.75 |
5 |
5.25 |
V |
|
Voltage at any bus terminal |
A, B |
–7 |
|
12 |
V |
VIH |
High-level input voltage |
G, G |
2 |
|
VCC |
V |
VIL |
Low-level input voltage |
0 |
|
0.8 |
V |
|
Output current |
Y |
–8 |
|
8 |
mA |
TJ |
Junction temperature |
|
–55 |
|
125 |
°C |
6.4 Thermal Information
THERMAL METRIC(1) |
SN65LBC173A-EP |
UNITS |
D (SOIC) |
16 PINS |
θJA |
Junction-to-ambient thermal resistance |
78 |
°C/W |
θJCtop |
Junction-to-case (top) thermal resistance |
39.5 |
°C/W |
θJB |
Junction-to-board thermal resistance |
35.4 |
°C/W |
ψJT |
Junction-to-top characterization parameter |
8.5 |
°C/W |
ψJB |
Junction-to-board characterization parameter |
35.1 |
°C/W |
6.5 Electrical Characteristics
over recommended operating conditions
PARAMETER |
TEST CONDITIONS |
MIN |
TYP(1) |
MAX |
UNIT |
VIT+ |
Positive-going differential input voltage threshold |
–7 V ≤ VCM ≤ 12 V (VCM = (VA + VB ) / 2) |
|
–80 |
–10 |
mV |
VIT- |
Negative-going differential input voltage threshold |
–200 |
–120 |
|
mV |
VHYS |
Hysteresis voltage (VIT+ – VIT−) |
|
|
40 |
|
mV |
VIK |
Input clamp voltage |
II = –18 mA |
–1.5 |
–0.8 |
|
V |
VOH |
High-level output voltage |
VID = 200 mV, IOH = –8 mA |
See Figure 6 |
2.7 |
4.8 |
|
V |
VOL |
Low-level output voltage |
VID = –200 mV, IOL = 8 mA |
|
0.2 |
0.4 |
V |
IOZ |
High-impedance-state output current |
VO = 0 V to VCC |
–1 |
|
1 |
µA |
II |
Line input current |
Other input at 0 V, VCC = 0 V or 5 V |
VI = 12 V |
|
|
0.9 |
mA |
VI = –7 V |
–0.7 |
|
|
IIH |
High-level input current |
Enable inputs G, G |
|
|
|
110 |
µA |
IIL |
Low-level input current |
|
–100 |
|
|
µA |
RI |
Input resistance |
A, B inputs |
|
12 |
|
|
kΩ |
ICC |
Supply current |
VID = 5 V |
G at 0 V, G at VCC |
|
|
32 |
µA |
No load |
G at VCC, G at 0 V |
|
11 |
16 |
mA |
(1) All typical values are at VCC = 5 V and 25°C.
6.6 Switching Characteristics
over recommended operating conditions
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
tr |
Differential output voltage rise time |
VID = –3 V to 3 V, See Figure 7 |
|
2 |
7 |
ns |
tf |
Differential output voltage fall time |
|
2 |
7 |
ns |
tPLH |
Propagation delay time, low-to-high level output |
8 |
12 |
18 |
ns |
tPHL |
Propagation delay time, high-to-low level output |
8 |
12 |
18 |
ns |
tPZH |
Propagation delay time, high-impedance-to-high-level output |
See Figure 8 |
|
27 |
39 |
ns |
tPHZ |
Propagation delay time, high-level-output-to-high impedance |
|
7 |
24 |
ns |
tPZL |
Propagation delay time, high-impedance-to-low-level output |
See Figure 9 |
|
29 |
39 |
ns |
tPLZ |
Propagation delay time, low-level-output-to-high impedance |
|
12 |
18 |
ns |
tsk(p) |
Pulse skew (|tPLH – tPHL|) |
|
|
0.2 |
2 |
ns |
tsk(o) |
Output skew(1) |
|
|
|
3 |
ns |
tsk(pp) |
Part-to-part skew(2) |
|
|
|
3 |
ns |
(1) Output skew (tsk(o)) is the magnitude of the time delay difference between the outputs of a single device with all of the inputs connected together.
(2) Part-to-part skew (tsk(pp)) is the magnitude of the difference in propagation delay times between any specified terminals of two devices when both devices operate with the same input signals, the same supply voltages, at the same temperature, and have identical packages and test circuits.
6.7 Typical Characteristics
Figure 2. Bus Input Current vs Bus Input Voltage
Figure 4. Supply Current vs Signaling Rate (All Four Channels)
Figure 3. Output Voltage vs Differential Input Voltage
Figure 5. Propagation Delay Time vs Free-Air Temperature