SLLS456C
November 2000 – November 2023
SN65LBC173A
,
SN75LBC173A
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Dissipation Rating Table
5.4
Thermal Information
5.5
Recommended Operating Conditions
5.6
Electrical Characteristics
5.7
Switching Characteristics
5.8
Typical Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Device Functional Modes
8
Application and Implementation
8.1
Typical Application
9
Device and Documentation Support
9.1
Receiving Notification of Documentation Updates
9.2
Support Resources
9.3
Trademarks
9.4
Electrostatic Discharge Caution
9.5
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
N|16
MPDI002C
D|16
MPDS178G
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slls456c_oa
slls456c_pm
1
Features
Designed for TIA/EIA-485, TIA/EIA-422, and ISO 8482 Applications
Signaling Rate
(1)
Exceeding 50 Mbps
Fail-Safe in Bus Short-Circuit, Open-Circuit, and Idle-Bus Conditions
ESD Protection on Bus Inputs Exceeds 6 kV
Common-Mode Bus Input Range –7 V to 12 V
Propagation Delay Times <16 ns
Low Standby Power Consumption <20 µA
Pin-Compatible Upgrade for AM26LS32, DS96F173, LTC488, and SN75173
†.
The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).