SLLS732A October 2006 – November 2019 SN65LBC174A-EP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This application can be implemented using standard SPI protocol on DSP or MCU devices. The interface is independent of the specific frame or data requirements of the host or slave device. An additional but not required handshake bit is provided that can be used for customer purposes.